HRLE Series Thermo-chiller Compact Dual/Basic Type For Lasers
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
050(5kW)
090(9.5kW)
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Power Supply
-- Please select --
20(3-phase 200 VAC (50 Hz) 3-phase 200 To 230 VAC (60 Hz) For 9.5kW;Single-phase 200 To 230 VAC (50/60 Hz) For 5kW)
40(3-phase 380 To 415 VAC (50/60 Hz);3-phase 460 To 480 VAC (60 Hz))
3
Option a
-- Please select --
-(None)
C(With Compressor Inverter)
4
Option b
-- Please select --
-(None)
M(Applicable To DI Water Piping)
5
Option c
-- Please select --
-(None)
P(With Pump Inverter)
6
-- UnSelected
-- Selected
-- Selection invalid