HOW Series Fixed Pipe Type Oil Cooler Water Cooled:Copper Particle Type
Option configuration
Reset
Details
Heat Transfer Area
-- Please select --
008(0.084 m2)
013(0.13 m2)
021(0.21 m2)
032(0.32 m2)
050(0.50 m2)
075(0.75 m2)
1
Sintered Metal Particle Diameter
-- Please select --
M(2 mm)
2
Connection
-- Please select --
06(Rc3/4)
12(Rc1 1/4)
14(Rc1 1/2)
3
-- UnSelected
-- Selected
-- Selection invalid