HF2-BF Series Modular Connection Type Antibacterial Filter/Odor Removal Filter/Bacteria Removal Filter
Option configuration
Reset
Details
Filter Type
-- Please select --
A(Nominal Filtration Rating: 5 µm (Antibacterial Activation Value Of 4 Or Above))
B(Nominal Filtration Rating: 0.1 µm (Antibacterial Activation Value Of 4 Or Above))
C(Odor Removal Filter)
D(Nominal Filtration Rating: 0.01 µm (Bacteria Capture Performance LRV ≥ 9))
1
Body Size
-- Please select --
30(30)
40(40)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
4
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
5
-- UnSelected
-- Selected
-- Selection invalid