HF2-BACD Series Modular Connection Type Air Combination:Antibacterial Filter(5μm)+Antibacterial Filter(0.1μm)+Bacteria Removal Filter(0.01μm)+Deodorizing Filter
Option configuration
Reset
Details
Body Size
-- Please select --
30(30)
40(40)
1
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
3
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
4
-- UnSelected
-- Selected
-- Selection invalid