HED Series Chemical Thermo-con
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
003(300 W)
005(500 W)
007(750 W)
1
Radiating Method
-- Please select --
W(Water-cooled)
2
Power Supply
-- Please select --
2(Single-phase 180 to 242 VAC 50/60 Hz)
3
Communication
-- Please select --
A(RS-485)
B(RS-232C)
4
Tubing Size
-- Please select --
13(1/2"X3/8")
19(3/4"X5/8")
5
-- UnSelected
-- Selected
-- Selection invalid