HECR Series Thermo-con/Rack Mount Type Water-cooled
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
008(800 W)
012(1.2 kW)
1
Radiating Method
-- Please select --
W(Water-cooled)
2
Power Supply
-- Please select --
2(200 to 240 VAC)
5(100 to 240 VAC)
3
Pipe Thread Type
-- Please select --
-(Rc)
N(NPT Thread)
4
Option a
-- Please select --
-(Without Option)
E(With Feet And No Rack Mounting Brackets)
EF(With Feet And No Rack Mounting Brackets;With Flow Switch)
F(With Flow Switch)
5
Option b
-- Please select --
-(Without Option)
P(High Pressure Pump Mounted)
J(Diagonal Opening Tank)
JP(Diagonal Opening Tank;High Pressure Pump Mounted)
6
-- UnSelected
-- Selected
-- Selection invalid