HEC-W Series Peltier-Type Chiller Thermo-con (Water-cooled) 140 W,320 W
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
001(140 W)
003(320 W)
1
Radiating Method
-- Please select --
W(Water-cooled)
2
Power Supply
-- Please select --
5(100 to 240 VAC)
3
Communication
-- Please select --
A(RS-485)
B(RS-232C)
4
Option
-- Please select --
-(None)
NL(NPT Thread + With Level Switch)
F(With Flow Switch)
FL(With Flow Switch + With Level Switch)
FN(With Flow Switch + NPT Thread)
FNL(With Flow Switch + NPT Thread + With Level Switch)
L(With Level Switch)
N(NPT Thread)
5
-- UnSelected
-- Selected
-- Selection invalid