HEC-A Series Peltier-Type Chiller Thermo-con (Air-cooled)
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
002(230 W)
006(600 W)
1
Radiating Method
-- Please select --
A(Air-cooled)
2
Power Supply
-- Please select --
5(100 to 240 VAC)
3
Communication
-- Please select --
A(RS-485)
B(RS-232C)
4
Option
-- Please select --
-(None)
F(With Flow Switch)
FN(With Flow Switch + NPT Thread)
N(NPT Thread)
5
-- UnSelected
-- Selected
-- Selection invalid