HAW Series Water Cooled Aftercooler
Option configuration
Reset
Details
Standard Size
-- Please select --
2(Screw Type:2.2;Reciprocating Type:2.2)
7(Screw Type:7.5;Reciprocating Type:7.5)
22(Screw Type:22;Reciprocating Type:15)
37(Screw Type:37;Reciprocating Type:22)
55(Screw Type:55;Reciprocating Type:37)
75(Screw Type:75;Reciprocating Type:55)
110(Screw Type:110;Reciprocating Type:75)
1
Bore Size
-- Please select --
04(Rc1/2)
06(Rc3/4)
14(Rc1 1/2)
20(Rc2)
30(3B JIS 10K FF Flange)
2
Accessory
-- Please select --
-(-)
C(Auto Drain (Normally Closed))
D(Auto Drain (Normally Open))
DF(Auto Drain (Normally Open),Screw Flange)
F(Screw Flange)
3
-- UnSelected
-- Selected
-- Selection invalid