HAA Series Air Cooled Aftercooler
Option configuration
Reset
Details
Basic Size
-- Please select --
7(7.5kW)
15(15kW)
22(22kW)
37(37kW)
1
Port Size
-- Please select --
06(Rp3/4 Socket)
10(1B Union)
14(1 1/2B Union)
2
Source Voltage
-- Please select --
1(Single Phase 100 VAC)
2(Single Phase 200 VAC)
3(Three Phase 200 VAC)
3
Accessory (Option)
-- Please select --
-(-)
S(Mounting Bench)
D(Auto Drain)
DF(Auto Drain+Dust-protecting Filter)
DFS(Auto Drain+Dust-protecting Filter+Mounting Bench)
DS(Auto Drain+Mounting Bench)
F(Dust-protecting Filter)
FS(Dust-protecting Filter+Mounting Bench)
4
Suffix
-- Please select --
-(-)
T(With Terminal(Provided As Standard For HAA37.))
5
-- UnSelected
-- Selected
-- Selection invalid