GZ46·GZ46E Series Pressure Gauge For Vacuum
Option configuration
Reset
Details
Specifications
-- Please select --
-(—)
E(Oil-free,External Parts Copper-free)
1
Pressure Unit For Positive Pressure
-- Please select --
-(—)
K(kPa)
2
Display Pressure Range
-- Please select --
-(–100 To 0kPa)
1(–100 To 100 kPa)
2(–100 To 200kPa)
3
Pressure Unit For Vacuuum
-- Please select --
K(kPa)
4
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
5
Option
-- Please select --
-(—)
M(M5(Female Thread))
6
Attechment
-- Please select --
-(Without Cover Ring Assembly)
C(Clear Cover Has No Protrusion.(Clear Cover Is Irremovable.))
C2(Clear Cover Has Protrusion.(Clear Cover Is Removable.) The Wrench Flats Protrude.)
7
-- UnSelected
-- Selected
-- Selection invalid