GP46 Series Pressure Gauge With Switch
Option configuration
Reset
Details
Max.Display Pressure
-- Please select --
10(1.0MPa)
P10(1.0MPa,150 psi)
1
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
2
Option
-- Please select --
-(—)
M(M5(Female Thread))
3
Indicator Light
-- Please select --
-(Without Indicator Light)
L2(Neon Light (100 VAC/220 VAC))
L5(LED/24 VDC)
4
Attechment
-- Please select --
-(Without Attachment)
C(Clear Cover Has No Protrusion.(Clear Cover Is Irremovable.))
C2(Clear Cover Has Protrusion.(Clear Cover Is Removable.) The Wrench Flats Protrude.)
5
Option
-- Please select --
-(—)
Q(CE-compliant)
X201(Lead Wire Length 3m)
X30(Both MPa And psi)
6
-- UnSelected
-- Selected
-- Selection invalid