DIN Connector For VX21/22/23 Series
Option configuration
Reset
Details
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37)/- or C37/Cu,B,For Air/Water)
R(FKM,Al/Ag,B,For Non-leak,Copper-free,Fluorine-free,Oil-free)
G(NBR,SUS/ー Or SUS/Ag,B,For Air/Water)
1
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
2
Rated Voltage
-- Please select --
-(-)
1(100 VAC;110 VAC)
2(200 VAC;220 VAC;230 VAC;240 VAC)
5(24 VDC)
6(12 VDC)
13(24 VAC)
15(48 VAC)
3
-- UnSelected
-- Selected
-- Selection invalid