G49 Series Pressure Gauge For Clean Series(10-Series)
Option configuration
Reset
Details
Max.Display Pressure
-- Please select --
2(0.2MPa)
4(0.4MPa)
7(0.7MPa)
10(1.0MPa)
P10(1.0MPa,150 psi)
P2(0.2MPa,30psi)
1
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
2
Option
-- Please select --
-(—)
X3(Wetted Parts Stainless Steel)
X30(Both MPa And psi)
3
-- UnSelected
-- Selected
-- Selection invalid