G46-L Series With Color Zone Limit Indicator
Option configuration
Reset
Details
Max.Display Pressure
-- Please select --
2(0.2MPa)
4(0.4MPa)
10(1.0MPa)
P10(1.0MPa,150 psi)
P2(0.2MPa,30psi)
P4(0.4MPa,60psi)
1
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
2
Color Zone
-- Please select --
L(Color Zone Type)
3
Clear Cover Material
-- Please select --
-(Polycarbonate)
N(Nylon)
4
Attechment
-- Please select --
-(Without Cover Ring Assembly)
C(Clear Cover Has No Protrusion.(Clear Cover Is Irremovable.))
C2(Clear Cover Has Protrusion.(Clear Cover Is Removable.) The Wrench Flats Protrude.)
5
Option
-- Please select --
-(—)
X30(Both MPa And psi)
6
-- UnSelected
-- Selected
-- Selection invalid