G33·GA33 Series Pressure Gauge For General Purpose
Option configuration
Reset
Details
Type
-- Please select --
-(Back Side Thread)
A(Vertical Side Thread)
1
Max.Display Pressure
-- Please select --
2(0.2MPa)
3(0.3MPa)
4(0.4MPa)
6(0.6MPa)
7(0.7MPa)
10(1.0MPa)
P10(1.0MPa,150psi)
P2(0.2MPa,30psi)
P3(0.3MPa,45psi)
P4(0.4MPa,60psi)
P6(0.6MPa,90psi)
P7(0.7MPa,100psi)
2
Option
-- Please select --
-(—)
X2(Stud Parts Nickel Plated)
X30(Both MPa And psi)
X4(Oil-Free(Wetted Parts Degrease Washing))
3
-- UnSelected
-- Selected
-- Selection invalid