FQ1 Series Quick Change Filter
Option configuration
Reset
Details
Housing Material
-- Please select --
0(Cover:SUS304,Case:SUS304)
1
Element Sealing Method
-- Please select --
1(Flat Gasket (D.O.E))
2
Element Size
-- Please select --
0(L125)
1(L250mm)
2(L500 (L250 X 2))
3
Housing O-ring Material
-- Please select --
N(NBR)
V(FKM;X68:Special Fluororubber and PTFE)
4
Port Size
-- Please select --
04(Rc1/2)
06(Rc3/4)
10(Rc1)
5
Element
-- Please select --
-(Without Element)
R(HEPO Ⅱ Element (Series EJ102S))
T(Fiber Element (P.P.))
U(Membrane P.P. Element (Series ED102S))
W(P.P. Depth Element (Series EJ202S,302S,402S))
D(Membrane CA Element (Series ED111S))
H(Fiber Element (Cotton))
J(HEPO Ⅱ Element (Series EJ101S))
L(Micromesh Element,(Stainless Steel 316),Bonding Material:Nickel Solder)
M(Micromesh Element,(Stainless Steel 304),Bonding Material:Epoxy Resin)
6
Filtration Accuracy
-- Please select --
-(—)
001(1μm)
002(2μm)
003(3μm)
004(4μm)
005(5μm)
006(6μm)
010(10μm)
013(13μm)
020(20μm)
025(25μm)
040(40μm)
050(50μm)
074(74μm)
075(75μm)
100(100μm)
105(105μm)
X20(0.2μm)
X40(0.4μm)
X50(0.5μm)
7
Element Seal Material
-- Please select --
-(—)
S(Silicon)
T(PTFE)
V(FKM)
C(CR (Chloroprene Rubber))
E(EPR)
N(NBR)
8
Option
-- Please select --
-(None)
B(Bracket)
9
Made To Order
-- Please select --
-(None)
X68(Chemical Resistant Type)
10
-- UnSelected
-- Selected
-- Selection invalid