FN4 Series Low Maintenance Filter With Four Elements
Option configuration
Reset
Details
Housing Material
-- Please select --
1(Stainless Steel 304)
1
Element Type
-- Please select --
0(Cylindrical Type (5 μm, 20 μm))
2
Element Length
-- Please select --
2(L500 mm)
3
Seal Material
-- Please select --
N(NBR)
V(FKM)
4
Port Size
-- Please select --
20(Rc2)
5
Element Material
-- Please select --
S(Stainless Steel 304)
6
Nominal Tiltration Accuracy (μm)
-- Please select --
005(5 μm (Cylindrical Type,Step Type))
020(20 μm (Cylindrical Type))
7
Pressure Gauge
-- Please select --
-(None (With plug))
G(With Pressure Gauge(Wetted Part:Brass))
8
-- UnSelected
-- Selected
-- Selection invalid