FHIA Series Vertical Suction Filter
Option configuration
Reset
Details
Model
-- Please select --
I(Suction)
1
Type
-- Please select --
A(Vertical)
2
Hydraulic fluid
-- Please select --
N(Petroleum)
V(Phosphoric Ester)
W(Water-Glycol,Emulsion)
3
Port Size
-- Please select --
04(1/2B)
06(3/4B)
08(1B)
10(1 1/4B)
12(1 1/2B)
16(2B)
20(2 1/2B)
24(3B)
28(3 1/2B)
32(4B)
4
Element
-- Please select --
M(Micromesh)
5
Nominal Filtration
-- Please select --
074(74μm)
105(105μm)
149(149μm)
6
Differential pressure indication
-- Please select --
D(None(Blanking Cap))
E(Differential Pressure Indication Switch)
M(Differential Pressure Indicator)
7
Relief valve
-- Please select --
D(None (Blanking Plate))
R(With Relief Valve)
8
Made To Order
-- Please select --
-(None(Standard))
9
-- UnSelected
-- Selected
-- Selection invalid