FHG Series Suction Filter With Case
Option configuration
Reset
Details
Hydraulic fluid
-- Please select --
0(Petroleum)
1(Water-Glycol,Emulsion)
2(Phosphoric Ester)
1
Port size category
-- Please select --
A(1/2B,3/4B,1B)
B(1 1/4B,1 1/2B,2B)
C(2 1/2B,3B)
2
Length below flange neck(T dimension)
-- Please select --
1(04/06/08:Standard310,When Shipped340,±30;10/12/16:Standard385,When Shipped430,±45;20/24:Standard560,When Shipped560,Adjustment RangeFixed)
2(04/06/08:Standard380,When Shipped410,±30;10/12/16:Standard485,When Shipped530,±45;20/24:Standard650,When Shipped650,Adjustment RangeFixed)
3(04/06/08:Standard450,When Shipped480,±30;10/12/16:Standard585,When Shipped630,±45;20/24:Standard750,When Shipped750,Adjustment RangeFixed)
4(04/06/08:Standard520,When Shipped550,±30;10/12/16:Standard685,When Shipped730,±45;20/24:Standard850,When Shipped850,Adjustment RangeFixed)
5(04/06/08:Standard590,When Shipped620,±30)
3
Nominal Filtration
-- Please select --
074(74μm)
105(105μm)
149(149μm)
4
Port Size
-- Please select --
04(1/2B)
06(3/4B)
08(1B)
10(1 1/4B)
12(1 1/2B)
16(2B)
20(2 1/2B)
24(3B)
5
Differential pressure indication
-- Please select --
0(None)
1(Differential Pressure Indicator)
5(Differential Pressure Indication Switch)
6
Connection
-- Please select --
0(Companion Flange)
1(Female Threaded Companion Flange)
2(L-Block Companion Flange)
3(L-Block Female Threaded Companion Flange)
4(S-Block Companion Flange)
5(S-Block Female Threaded Companion Flange)
7
Air breather
-- Please select --
-(Air breather)
C(Cap)
8
Made To Order
-- Please select --
-(None(Standard))
9
-- UnSelected
-- Selected
-- Selection invalid