FHBA Series Vertical Return Filter
Option configuration
Reset
Details
Hydraulic fluid
-- Please select --
N(Petroleum)
V(Phosphoric Ester)
W(Water-Glycol,Emulsion)
1
Port Size
-- Please select --
06(3/4)
10(1 1/4)
12(1 1/2)
2
Element
-- Please select --
M(Micromesh)
P(Paper)
3
Nominal Filtration
-- Please select --
005(5μm)
010(10μm)
020(20μm)
4
Differential pressure indication
-- Please select --
D(None(Blanking Cap))
E(Differential Pressure Indication Switch)
M(Differential Pressure Indicator)
5
Relief valve
-- Please select --
D(None)
R(With Relief Valve)
6
Made To Order
-- Please select --
-(None(Standard))
7
-- UnSelected
-- Selected
-- Selection invalid