FH99 Series Suction Filter With Case
Option configuration
Reset
Details
Construction/Connection
-- Please select --
90(Common With L-Type Threaded And Flange)
91(L-Type Flange)
1
Port size (Outlet side)
-- Please select --
04(1/2B)
06(3/4B)
08(1B)
10(1 1/4B)
12(1 1/2B)
16(2B)
20(2 1/2B)
24(3B)
28(3 1/2B)
32(4B)
2
Differential pressure indication
-- Please select --
0(None)
4(Differential Pressure Indicator)
5(Differential Pressure Indication Switch)
3
Relief valve
-- Please select --
0(With Relief Valve)
1(None)
4
Hydraulic fluid
-- Please select --
0(Petroleum)
1(Water-Glycol,Emulsion)
2(Phosphoric Ester)
5
Nominal Filtration
-- Please select --
074(74μm)
105(105μm)
149(149μm)
6
Companion Flange
-- Please select --
-(None)
F(With Companion Flange)
7
Made To Order
-- Please select --
-(None(Standard))
8
-- UnSelected
-- Selected
-- Selection invalid