FH100 Series Return Filter
Option configuration
Reset
Details
Port Size
-- Please select --
06(3/4)
08(1)
10(1 1/4)
12(1 1/2)
16(2)
20(2 1/2)
24(3)
1
Differential pressure indication
-- Please select --
0(None)
4(Differential Pressure Indicator)
5(Differential Pressure Indication Switch)
2
Relief valve
-- Please select --
0(With Relief Valve)
1(None)
3
Hydraulic fluid
-- Please select --
0(Petroleum)
1(Water-Glycol,Emulsion)
2(Phosphoric Ester)
4
Element
-- Please select --
M(Micromesh)
P(Paper)
5
Nominal Filtration
-- Please select --
003(3μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
074(74μm)
105(105μm)
149(149μm)
270(270μm)
6
Made To Order
-- Please select --
-(None(Standard))
X0(Non-Standard Filtration(Only Micromesh))
7
-- UnSelected
-- Selected
-- Selection invalid