FH34/44/54/64 Series Line Filter
Option configuration
Reset
Details
Operating pressure (Max.)
-- Please select --
3(3.5MPa)
4(7MPa)
5(14MPa)
6(21MPa)
1
Construction/Connection
-- Please select --
40(Element Upward Removal,Threaded;Except For 3.5 MPa,Port Sizes 3/4 And 1)
41(Element Upward Removal,Flange;Except For 3.5 MPa,Port Sizes 3/4 And 1)
42(Element Upward Removal,Threaded;3.5 MPa,Port Sizes 3/4 And 1)
2
Port Size
-- Please select --
03(Threaded Rc:3/8;Flange SSA:-)
04(Threaded Rc:1/2;Flange SSA:15(1/2B))
06(Threaded Rc:3/4;Flange SSA:20(3/4B))
08(Threaded Rc:1;Flange SSA:25(1B))
10(Threaded Rc:1 1/4;Flange SSA:32(1 1/4B))
12(Threaded Rc:1 1/2;Flange SSA:40(1 1/2B))
16(Threaded Rc:-;Flange SSA:50(2B))
20(Threaded Rc:-;Flange SSA:65(2 1/2B))
24(Threaded Rc:-;Flange SSA:80(3B))
3
Differential pressure indication
-- Please select --
0(None)
1(Differential Pressure Indicator)
2(Differential Pressure Indication Switch)
4(Differential Pressure Indicator(Construction 42 only))
5(Differential Pressure Indication Switch(Construction 42 only))
4
Relief valve
-- Please select --
0(With Relief Valve)
1(None)
5
Hydraulic fluid
-- Please select --
0(Petroleum)
1(Water-Glycol,Emulsion)
2(Phosphoric Ester)
6
Element
-- Please select --
M(Micromesh)
P(Paper)
7
Nominal Filtration
-- Please select --
003(3μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
074(74μm)
105(105μm)
149(149μm)
270(270μm)
8
Flow Direction
-- Please select --
-(IN Left)
L(IN Right)
9
Made To Order
-- Please select --
-(None(Standard))
X0(Non-Standard Filtration(Only Micromesh))
10
-- UnSelected
-- Selected
-- Selection invalid