FGH Series High Precision Filter For Liquids
Option configuration
Reset
Details
Body Size
-- Please select --
100(Element Length:L117,Applicable Element:EJ701S)
200(Element Length:L246,Applicable Element:EJ801S,ED801S)
300(Element Length:L496,Applicable Element:EJ901S,ED901S)
1
Bore Size
-- Please select --
03(Rc3/8)
04(Rc1/2)
06(Rc3/4)
10(Rc1)
2
Element category
-- Please select --
D(Membrane)
J(HEPO Ⅱ)
3
Filtration Accuracy
-- Please select --
002(2μm)
004(4μm)
006(6μm)
013(13μm)
X20(0.2μm)
X40(0.4μm)
4
Element Seal
-- Please select --
T(PTFE)
5
-- UnSelected
-- Selected
-- Selection invalid