FGF Series Bag Filter Three,Five Elements Included
Option configuration
Reset
Details
Material
-- Please select --
C(Vessel Material:Carbon Steel,Seal Material:NBR)
L(Vessel Material:Stainless Steel,Seal Material:FKM)
R(Vessel Material:Carbon Steel,Seal Material:FKM)
S(Vessel Material:Stainless Steel,Seal Material:NBR)
1
Number of Elements
-- Please select --
3(3 pcs Included)
5(5 pcs Included)
2
Element Size
-- Please select --
A(Φ190XL440)
B(Φ190XL770)
3
Bore Size
-- Please select --
40(100(4B)JIS10KFF)
60(150(6B)JIS10KFF)
4
Element Material
-- Please select --
-(Vinyl Chloride)
Z(When Made to Order is X49,Element Material:Polyester/Glass Fiber;When Made to Order is X82,Element Material:Polypropylene/Polyester;When Made to Order is X142,Element Material:Cotton)
E(When Made to Order is X46,Element Material:Polyester(Standard Element),Vinyl Chloride(Sub-element);When Made to Order is Nil,X292,X47,Element Material:Polyester;When Made to Order is X72,Element Material:Polypropylene)
5
Nominal Tiltration Accuracy (μm)
-- Please select --
-(500 to 1000 μm)
001(1μm)
003(3μm)
005(5μm)
010(10μm)
025(25μm)
050(50μm)
100(100μm)
6
Option
-- Please select --
-(None)
-F(Companion Flange)
-FL(Companion Flange + Foundation Bolt (3 pcs))
-L(Foundation Bolt (3 pcs))
7
Made To Order
-- Please select --
-(Standard)
X46("Sub-element And Standard Element" Equipped)
X49(HEPO Element Equipped)
X72(PP (Polypropylene) Bag Element Equipped)
X81(Sub-element Equipped)
X82(Long Service Life Element Equipped)
X142(Filter Paper Element Equipped)
8
-- UnSelected
-- Selected
-- Selection invalid