FGE Series Industrial Filter FGET Type (Bolt Tightening Type)
Option configuration
Reset
Details
Material
-- Please select --
T(Body:Stainless Steel 304,Gasket/O-ring:Fluororesin)
1
Element Length
-- Please select --
A(L250mm)
B(L500mm(L250mm X 2))
C(L750(L250 X 3))
2
Port Size
-- Please select --
10(1)
20(2)
3
Element category
-- Please select --
B(Element Type:Sintered Metal,Material:Bronze)
G(Element Type:Fiber,Material:Glass Fiber)
H(Element Type:Fiber,Material:Cotton)
L(Element Type:Micromesh,Material:Stainless Steel 316)
M(Element Type:Micromesh,Material:Stainless Steel 304/Epoxy)
P(Element Type:Paper,Material:Cotton)
S(Element Type:Sintered Metal,Material:Stainless Steel)
T(Element Type:Fiber,Material:Polypropylene)
4
Nominal Tiltration Accuracy (μm)
-- Please select --
001(1μm)
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
050(50μm)
070(70μm)
074(74μm)
075(75μm)
100(100μm)
105(105μm)
120(120μm)
X50(0.5μm)
5
Element Seal Material
-- Please select --
-(—)
T(Fluororesin)
V(FKM)
A(Non-asbestos)
N(NBR)
6
-- UnSelected
-- Selected
-- Selection invalid