FGD Series Industrial Filter
Option configuration
Reset
Details
Material
-- Please select --
C(Cover:Aluminum,Case:SPCD,Gasket/O-Ring:NBR,Seal:Nylon)
E(Cover:Aluminum,Case:SPCD,Gasket/O-Ring:NBR,Seal:Nylon/Fluororesin)
F(Cover:SCS14,Case:Stainless Steel 316,Gasket/O-Ring:Fluororesin,Seal:Fluororesin (Antistatic specifications))
T(Cover:SCS14,Case:Stainless Steel 316,Gasket/O-Ring:Fluororesin,Seal:Fluororesin)
1
Element Length
-- Please select --
A(L250mm)
B(L500mm(L250mm X 2))
2
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
3
Element category
-- Please select --
B(Element Type:Sintered Metal,Material:Bronze)
G(Element Type:Fiber,Material:Glass Fiber)
H(Element Type:Fiber,Material:Cotton)
L(Element Type:Micromesh,Material:Stainless Steel 316)
M(Element Type:Micromesh,Material:Stainless Steel 304/Epoxy)
P(Element Type:Paper,Material:Cotton)
S(Element Type:Sintered Metal,Material:Stainless Steel)
T(Element Type:Fiber,Material:Polypropylene)
4
Nominal Tiltration Accuracy (μm)
-- Please select --
001(1μm)
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
050(50μm)
070(70μm)
074(74μm)
075(75μm)
100(100μm)
105(105μm)
120(120μm)
X50(0.5μm)
5
Element Seal Material
-- Please select --
-(—)
T(Fluororesin)
V(FKM)
A(Non-asbestos)
N(NBR)
6
Accessory
-- Please select --
-(None)
-B(Bracket)
7
Made To Order
-- Please select --
-(None)
X77(With differential pressure indicator)
X78(With differential pressure indication)
8
-- UnSelected
-- Selected
-- Selection invalid