FGC Series Industrial Filter
Option configuration
Reset
Details
Maximum operating pressure
-- Please select --
1(1MPa)
2(2MPa)
4(4MPa)
1
Vessel material
-- Please select --
C(SGP)
S(SUS304)
2
Element Length
-- Please select --
A(L250mm)
B(L500mm(L250mm X 2))
3
Port Size
-- Please select --
04(15(1/2B))
06(20(3/4B))
10(25(1B))
4
Element category
-- Please select --
B(Element Type:Sintered Metal,Material:Bronze)
G(Element Type:Fiber,Material:Glass Fiber)
H(Element Type:Fiber,Material:Cotton)
L(Element Type:Micromesh,Material:Stainless Steel 316)
M(Element Type:Micromesh,Material:Stainless Steel 316/Epoxy)
P(Element Type:Paper,Material:Cotton)
S(Element Type:Sintered Metal,Material:Stainless Steel)
T(Element Type:Fiber,Material:Polypropylene)
5
Nominal Tiltration Accuracy (μm)
-- Please select --
001(1μm)
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
050(50μm)
070(70μm)
074(74μm)
075(75μm)
100(100μm)
105(105μm)
120(120μm)
X50(0.5μm)
6
Element Seal Material
-- Please select --
-(—)
T(Fluororesin)
V(FKM)
A(Non-asbestos)
N(NBR)
7
-- UnSelected
-- Selected
-- Selection invalid