FC3W Series Flow Controller for Water
Option configuration
Reset
Details
Rated Control Flow Rate Range
-- Please select --
04(0.5 To 4 L/min)
20(2 To 16 L/min)
1
Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
2
Port Size
-- Please select --
03(3/8)
04(1/2)
3
Input/Output Specifications
-- Please select --
A1(IN1:Voltage 1 to 5 V;IN2:External input(Control stop);OUT1:Voltage 1 to 5 V)
A2(IN1:Current 4 to 20 mA;IN2:External input(Control stop);OUT1:Current 4 to 20 mA)
A3(IN1:Voltage 0 to 10 V;IN2:External input(Control stop);OUT1:Voltage 0 to 10 V)
4
Option 1
-- Please select --
C(Lead Wire With M12 Connector (3 m))
N(None)
5
Option 2 (Bracket)
-- Please select --
N(None)
R(With)
6
Operation Manual
-- Please select --
Y(None)
Z(With)
7
-- UnSelected
-- Selected
-- Selection invalid