EXA1 Series Air Management Hub
Option configuration
Reset
Details
Body Size
-- Please select --
20(20 For AMS20)
30(30 For AMS30)
40(40 For AMS40)
60(60 For AMS60)
1
Protocol
-- Please select --
EC(EXA1/ITV: SI Units Only (MPa,kPa))
EN(EtherNet/IP TM, OPC UA (When Wireless Adapter Is Connected: Wireless Base))
PN(PROFINET, OPC UA (When Wireless Adapter Is Connected: Wireless Base))
SA(Standalone (When Wireless Adapter Is Connected: Wireless Remote))
2
Unit
-- Please select --
K(Units Selection Function)
M(SI Units Only)
3
-- UnSelected
-- Selected
-- Selection invalid