EX600 Series Fieldbus System EX600-S SI Unit
Option configuration
Reset
Details
Protocol
-- Please select --
CF(CC-Link IE Field)
DN(DeviceNet TM)
EC(EtherCAT)
EN(EtherNet/IP TM)
MJ(CC-Link)
PN(PROFINET)
PR(PROFIBUS DP)
1
Output Type
-- Please select --
1(PNP(Negative Common))
2(NPN(Positive Common))
3(PNP(Negative Common), (Protocol EtherNet/IP: 2 Ports; Protocol PROFINET: IO-Link Master))
4(NPN(Positive Common), (Protocol EtherNet/IP: 2 Ports; Protocol PROFINET: IO-Link Master))
7(PNP(Negative Common),Protocol PROFINET:Protocol PROFINET: IO-Link Unit)
8(NPN(Positive Common),Protocol PROFINET:Protocol PROFINET: IO-Link Unit)
1-X60(PNP(Negative Common),(Made To Order))
2
Version
-- Please select --
-(When MJ Or En Or EC Or PN Is Selected)
A(When PR Or DN Is Selected)
3
-- UnSelected
-- Selected
-- Selection invalid