EX600 Series Fieldbus System EX600-DY Digital Output Unit
Option configuration
Reset
Details
Output Type
-- Please select --
N(NPN)
P(PNP)
1
Number Of Outputs And Connector
-- Please select --
B(Number Of Outputs:8 Outputs;Connector:M12 Connector(5 pins)4 pcs.)
E(Number Of Outputs:16 Outputs;Connector:D-sub Connector(25 pins))
F(Number Of Outputs:16 Outputs;Connector:Spring Type Terminal Block(32 pins))
2
-- UnSelected
-- Selected
-- Selection invalid