EX600 Series Fieldbus System EX600-DX Digital Input Unit
Option configuration
Reset
Details
Input Type
-- Please select --
N(NPN)
P(PNP)
1
Number Of Inputs, Open Circuit Detection,And Connector
-- Please select --
B(Number Of Inputs:8 Inputs;Open Circuit Detection:No;Connector:M12 Connector(5 pins)4 pcs.)
C(Number Of Inputs:8 Inputs;Open Circuit Detection:No;Connector:M8 Connector(3 Pins)8 Pcs.)
C1(Number Of Inputs:8 Inputs;Open Circuit Detection:Yes;Connector:M8 Connector(3 pins)8 pcs.)
D(Number Of Inputs:16 Inputs;Open Circuit Detection:No;Connector:M12 Connector(5 Pins)8 Pcs.)
E(Number Of Inputs:16 Inputs;Open Circuit Detection:No;Connector:D-sub connector(25 pins))
F(Number Of Inputs:16 Inputs;Open Circuit Detection:No;Connector:Spring type terminal block(32 pins))
2
-- UnSelected
-- Selected
-- Selection invalid