EX600 Series Fieldbus System EX600-DM Digital Input/Output Unit
Option configuration
Reset
Details
Input/Output Type
-- Please select --
N(NPN)
P(PNP)
1
Number Of Inputs/Outputs And Connector
-- Please select --
E(Number Of Inputs:8 Inputs;Number Of Outputs:8 Inputs;Connector:D-sub Connector(25 pins))
F(Number Of Inputs:8 Inputs;Number Of Outputs:8 Inputs;Connector:Spring Type Terminal Block(32 pins))
2
-- UnSelected
-- Selected
-- Selection invalid