EX500 Series GW System 4 Branches EX500-IE Input Unit Manifold Input Block
Option configuration
Reset
Details
Block Type
-- Please select --
1(M8 Connector,2 Inputs,PNP Specifications)
2(M8 Connector,2 Inputs,NPN Specifications)
3(M12 Connector,2 Inputs,PNP Specifications)
4(M12 Connector,2 Inputs,NPN Specifications)
5(M8 Connector,8 Points Integrated Type,PNP Specifications)
6(M8 Connector,8 Points Integrated Type,NPN Specifications)
1
-- UnSelected
-- Selected
-- Selection invalid