EX260 Series Fieldbus System For Output SI Units
Option configuration
Reset
Details
Communication Protocol
-- Please select --
DN1(Protocol:DeviceNetTM;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:QAN)
DN2(Protocol:DeviceNetTM;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:QA)
DN3(Protocol:DeviceNetTM;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:QBN)
DN4(Protocol:DeviceNetTM;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:QB)
EC1(Protocol:EtherCAT;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:DAN)
EC2(Protocol:EtherCAT;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:DA)
EC3(Protocol:EtherCAT;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:DBN)
EC4(Protocol:EtherCAT;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:DB)
EN1(Protocol:EtherNet/IP TM;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:EAN)
EN2(Protocol:EtherNet/IP TM;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:EA)
EN3(Protocol:EtherNet/IP TM;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:EBN)
EN4(Protocol:EtherNet/IP TM;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:EB)
IL1(Protocol:IO-Link;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:KAN)
MJ1(Protocol:CC-Link;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:VAN)
MJ2(Protocol:CC-Link;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:VA)
MJ3(Protocol:CC-Link;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:VBN)
MJ4(Protocol:CC-Link;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:VB)
PL1(Protocol:Ethernet POWERLINK;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:GAN)
PL3(Protocol:Ethernet POWERLINK;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:GBN)
PN1(Protocol:PROFINET;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:FAN)
PN2(Protocol:PROFINET;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:FA)
PN3(Protocol:PROFINET;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:FBN)
PN4(Protocol:PROFINET;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:FB)
PR1(Protocol:PROFIBUS DP;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:NAN)
PR2(Protocol:PROFIBUS DP;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:NA)
PR3(Protocol:PROFIBUS DP;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:NBN)
PR4(Protocol:PROFIBUS DP;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:M12;Manifold Symbol:NB)
PR5(Protocol:PROFIBUS DP;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:D-sub;Manifold Symbol:NCN)
PR6(Protocol:PROFIBUS DP;Number Of Outputs:32;Output Polarity:Sink/NPN(Positive common);Communication Connector:D-sub;Manifold Symbol:NC)
PR7(Protocol:PROFIBUS DP;Number Of Outputs:16;Output Polarity:Source/PNP(Negative common);Communication Connector:D-sub;Manifold Symbol:NDN)
PR8(Protocol:PROFIBUS DP;Number Of Outputs:16;Output Polarity:Sink/NPN(Positive common);Communication Connector:D-sub;Manifold Symbol:ND)
1
-- UnSelected
-- Selected
-- Selection invalid