EX250 Series Fieldbus System For Input/Output
Option configuration
Reset
Details
Communication Protocol
-- Please select --
AS3(AS-Interface(8In/8Out,2 Isolated Common Type))
AS5(AS-Interface(4In/4Out,2 Isolated Common Type))
AS7(AS-Interface(8In/8Out,1 Common Type))
AS9(AS-Interface(4In/4Out,1 Common Type))
CA1A(CANopen)
DN1(DeviceNet)
DN1-X102(DeviceNet)
EN1(EtherNet/IP)
MJ2(CC-Link)
PR1(PROFIBUS DP)
1
-- UnSelected
-- Selected
-- Selection invalid