EX245-X171/X172/X35 Series Made To Order Fieldbus System SI Unit
Option configuration
Reset
Details
SI Unit Specification
-- Please select --
SIB1-X35(Protocol:INTERBUS;Max. Number Of Modules:8;Max. Number Of Digital Inputs:128;Max. Number Of Digital Outputs:64;Communication/Power Supply Connector:Rugged Line Connector:2 pcs.)
SPR1-X171(Protocol:PROFINET;Max. Number Of Modules:8;Max. Number Of Digital Inputs:128;Max. Number Of Digital Outputs:64;Communication Connector:M12 Connector:2 pcs.;Power Supply Connector:7/8 Connector:1 pc.)
SPR1-X172(Protocol:PROFINET;Max. Number Of Modules:8;Max. Number Of Digital Inputs:128;Max. Number Of Digital Outputs:64;Communication Connector:Push Pull Connector(RJ45):2 pcs.;Power Supply Connector:Push Pull Connector(24 V):2 pcs.)
1
-- UnSelected
-- Selected
-- Selection invalid