VS7-6·8·10 Series ISO CNOMO Standard Solenoid Valve Metal Seal-Sizes 1,2,3
Option configuration
Reset
Details
Size
-- Please select --
6(ISO 1)
8(ISO 2)
10(ISO 3)
1
Configuration
-- Please select --
FG(2 Position)
FHG(3 Position Closed Center)
FIG(3 Position Pressure Center)
FJG(3 Position Exhaust Center)
2
Solenoid
-- Please select --
D(Double Solenoid)
S(Single Solenoid)
3
Voltage
-- Please select --
3(24 VDC)
4(12V DC)
5(110V AC,50/60Hz)
6(220V AC,50/60Hz)
7(240 VAC)
8(48 VAC)
A(12 VAC)
B(24 VAC)
C(115 VAC)
F(32 VAC)
P(100 VDC)
V(6 VDC)
Y(48 VDC)
Z(110 VDC)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid