EVS7-6-M0.jpg
EVS7-6·8·10 Series Conforming To ISO Standard Solenoid Valve (With M12 Connector) Size 1,2,3
Option configuration
Size
1
Passage Symbol
2
Number Of Solenoids
3
Coil Rated Voltage
4
Option
5
Seal Method
6
Port Size
7
Thread Type
8
-- UnSelected -- Selected -- Selection invalid