EVS7-6·8·10 Series Conforming To ISO Standard Solenoid Valve (With M12 Connector) Size 1,2,3
Option configuration
Reset
Details
Size
-- Please select --
6(Size 1)
8(Size 2)
10(Size 3)
1
Passage Symbol
-- Please select --
FG(2 Position)
FHG(3 Position Closed Center)
FIG(3 Position Pressure Center)
FJG(3 Position Exhaust Center)
FPG(3 Position Double Check)
2
Number Of Solenoids
-- Please select --
D(Double)
S(Single)
3
Coil Rated Voltage
-- Please select --
3(24 VDC)
4(12 VDC)
9(Voltage Other Than Above(50 VDC Or Less))
4
Option
-- Please select --
-(None)
Z(Indicator Light With Surge Voltage Suppressor)
5
Seal Method
-- Please select --
-(Metal Seal)
R(Rubber Seal)
6
Port Size
-- Please select --
-(Without Sub-plate)
A02(Side Ported 1/4)
A03(Side Ported 3/8)
A04(Side Ported 1/2)
A06(Side Ported 3/4)
A10(Side Ported 1)
B02(Bottom Ported 1/4)
B03(Bottom Ported 3/8)
B04(Bottom Ported 1/2)
B06(Bottom Ported 3/4)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
8
-- UnSelected
-- Selected
-- Selection invalid