EVS1.jpg
EVS1-01/1-02 Series ISO Standard Solenoid Valve Size 1,2/Valve
Option configuration
Size
1
Passage Symbol
2
Number Of Solenoids
3
Coil Rated Voltage
4
Option
5
Seal
6
Port Size
7
Thread Type
8
-- UnSelected -- Selected -- Selection invalid