EVS1-01/1-02 Series ISO Standard Solenoid Valve Size 1,2/Valve
Option configuration
Reset
Details
Size
-- Please select --
01(Size 01)
02(Size 02)
1
Passage Symbol
-- Please select --
FG(2 Position)
FHG(3 Position Closed Center)
FIG(3 Position Pressure Center)
FJG(3 Position Exhaust Center)
2
Number Of Solenoids
-- Please select --
D(Double)
S(Single)
3
Coil Rated Voltage
-- Please select --
3(24 VDC)
4(12 VDC)
9(Voltage Other Than Above(50 VDC Or Less))
4
Option
-- Please select --
-(None)
Z(Light/Surge Voltage Suppressor)
5
Seal
-- Please select --
-(Metal Seal)
R(Rubber Seal)
6
Port Size
-- Please select --
-(Without Sub-plate)
A01(Side Ported 1/8)
A02(Side Ported 1/4)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
8
-- UnSelected
-- Selected
-- Selection invalid