ESKA Series Sintered Metal Element Stainless Steel (SUS) Element With Fitting (Standard Product)
Option configuration
Reset
Details
Port Size
-- Please select --
Z2701(Port Size: M3; Dimensions A: 9mm; Dimensions B: 6mm; Dimensions C: N/A)
Z2702(Port Size: M5; Dimensions A: 17mm; Dimensions B: 8mm; Dimensions C: N/A)
Z2711(Port Size: M3; Dimensions A: 9.7 mm; Dimensions B: 8 mm; Dimensions C: 14 mm)
Z2712(Port Size: M5; Dimensions A: 9.7 mm; Dimensions B: 8 mm; Dimensions C: 14 mm)
Z2801(Port Size: R1/8; Dimensions A: 38mm; Dimensions B: 13mm; Dimensions C: N/A)
Z2802(Port Size: R1/4; Dimensions A: 52 mm; Dimensions B: 17 mm; Dimensions C: 17 mm)
Z2803(Port Size: R3/8; Dimensions A: 53 mm; Dimensions B: 17 mm; Dimensions C: 17 mm)
Z2804(Port Size: R1/2; Dimensions A: 58 mm; Dimensions B: 17 mm; Dimensions C: 22 mm)
Z2811(Port Size: R1/8; Dimensions A: 13.5 mm; Dimensions B: 8 mm; Dimensions C: 14 mm)
Z2812(Port Size: R1/4; Dimensions A: 19 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
Z2813(Port Size: R3/8; Dimensions A: 20 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
Z2814(Port Size: R1/2; Dimensions A: 23 mm; Dimensions B: 19 mm; Dimensions C: 21 mm)
1
Nominal Tiltration Accuracy (μm)
-- Please select --
002(2μm)
005(5μm)
010(10μm)
020(20μm)
040(40μm)
070(70μm)
100(100μm)
120(120μm)
2
-- UnSelected
-- Selected
-- Selection invalid