EQY-H.jpg
EQY□H Series e-Actuator Easy To Operate Integrated Controller / Rod Type Battery-less Absolute (Step Motor 24 VDC)
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Rod End Thread
7
Mounting
8
Controller Position
9
Parallel Input
10
-- UnSelected -- Selected -- Selection invalid