EQY□H Series e-Actuator Easy To Operate Integrated Controller / Rod Type Battery-less Absolute (Step Motor 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
16(16)
25(25)
32(32)
1
Motor Mounting Position
-- Please select --
-(Top Side Parallel)
R(Right Side Parallel)
D(Straight Type)
D1(Motor Mounting Position: In-line; Motor Cover Direction: Left)
D2(Motor Mounting Position: In-line; Motor Cover Direction: Right)
D3(Motor Mounting Position: In-line; Motor Cover Direction: Top)
D4(Motor Mounting Position: In-line; Motor Cover Direction: Bottom)
L(Left Side Parallel)
2
Motor Type
-- Please select --
H(Battery-less Absolute(Step Motor 24 VDC))
3
Lead
-- Please select --
A(EQY16:10 mm,EQY25:12 mm,EQY32:16 mm)
B(EQY16:5 mm,EQY25:6 mm,EQY32:8 mm)
C(EQY16:2.5 mm,EQY25:3 mm,EQY32:4 mm)
H(EQY25:20 mm,EQY32:24 mm)
4
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread(1 Rod End Nut Is Included))
7
Mounting
-- Please select --
-(Ends Tapped Body Bottom Tapped)
D(Double Clevis)
F(Rod Flange)
G(Head Flange)
L(Foot Bracket)
8
Controller Position
-- Please select --
B(Integrated Controller)
9
Parallel Input
-- Please select --
5(NPN)
6(PNP)
10
-- UnSelected
-- Selected
-- Selection invalid