EQFS□H Series e-Actuator Easy To Operate Integrated Controller / Slider Type Battery-less Absolute (Step Motor 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
16(16)
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
-(In-line)
R(Right Side Parallel)
D1(Motor Mounting Position: In-line; Motor Cover Direction: Left)
D2(Motor Mounting Position: In-line; Motor Cover Direction: Right)
D3(Motor Mounting Position: In-line; Motor Cover Direction: Top)
D4(Motor Mounting Position: In-line; Motor Cover Direction: Bottom)
L(Left Side Parallel)
2
Motor Type
-- Please select --
H(Battery-less Absolute(Step Motor 24 VDC))
3
Lead
-- Please select --
A(EQFS16:10 mm,EQFS25:12 mm,EQFS32:16 mm,EQFS40:20 mm)
B(EQFS16:5 mm,EQFS25:6 mm,EQFS32:8 mm,EQFS40:10 mm)
C(EQFS16:2.5 mm,EQFS25:3 mm,EQFS32:4 mm,EQFS40:5 mm)
H(EQFS25:20 mm,EQFS32:24 mm,EQFS40:30 mm)
4
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
650(Stroke 650 mm)
700(Stroke 700 mm)
750(Stroke 750 mm)
800(Stroke 800 mm)
850(Stroke 850 mm)
900(Stroke 900 mm)
950(Stroke 950 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Grease Application (Seal Band Part)
-- Please select --
-(With)
N(Without (Roller Specification))
7
Controller Position
-- Please select --
B(Integrated Controller)
8
Parallel Input
-- Please select --
5(NPN)
6(PNP)
9
-- UnSelected
-- Selected
-- Selection invalid