EQFS-H.jpg
EQFS□H Series e-Actuator Easy To Operate Integrated Controller / Slider Type Battery-less Absolute (Step Motor 24 VDC)
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Grease Application (Seal Band Part)
7
Controller Position
8
Parallel Input
9
-- UnSelected -- Selected -- Selection invalid