Micromesh Elements For FG□ Series
Option configuration
Reset
Details
Group Symbol
-- Please select --
100(Stainless Steel 304)
500(Stainless Steel 316)
1
Nominal Tiltration Accuracy (μm)
-- Please select --
005(5μm)
010(10μm)
020(20μm)
040(40μm)
074(74μm)
105(105μm)
2
Seal Material/Operating Temperature Range
-- Please select --
A(Seal Material:Non-asbestos;Operating Temperature Range:0~150℃)
N(Seal Material:NBR;Operating Temperature Range:0~80℃)
T(Seal Material:Fluororesin;Operating Temperature Range:0~120℃)
V(Seal Material:FKM;Operating Temperature Range:0~120℃)
3
-- UnSelected
-- Selected
-- Selection invalid